IESNA:LM-63-2002
[TEST]P1644041
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2B-740-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 63W 70CRI 4000K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (32) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9182.2
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 63.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
1070.8 1186.3 1325.6 1425.8 1476.8 1504.7 1540.5 1568.4 1578.4 1614.2 1693.1 1801.3 1918.7 2078.6 2289.6 
2502.5 2679.7 2814.4 2962.3 3158.7 3402.9 3637.7 3649.7 3395.6 2852.9 1821.8 912.2 619.0 456.5 333.1 242.2 
180.5 130.0 79.0 23.2 0.0 0.0 
1070.8 1184.3 1323.6 1425.8 1480.2 1506.7 1541.2 1573.0 1581.7 1614.2 1690.5 1800.0 1914.7 2071.3 2282.9 
2503.9 2687.7 2821.7 2968.3 3153.4 3412.8 3641.7 3664.9 3420.1 2903.9 1841.7 975.9 639.6 469.7 339.7 250.1 
190.4 132.0 80.9 24.5 0.0 0.0 
1070.8 1185.6 1318.9 1425.1 1484.8 1514.7 1551.8 1592.3 1606.9 1632.8 1699.1 1799.3 1923.4 2069.3 2249.1 
2477.3 2687.7 2844.9 2980.9 3154.7 3403.5 3690.8 3812.2 3670.2 3243.6 2318.1 1255.3 780.9 581.2 423.9 294.6 
211.0 144.0 96.2 43.8 0.0 0.0 
1070.8 1184.3 1312.3 1417.1 1496.1 1537.9 1579.7 1624.8 1656.6 1674.6 1716.4 1801.9 1915.4 2043.4 2208.0 
2380.5 2585.5 2771.2 2938.4 3123.5 3341.8 3693.4 3918.4 3899.1 3593.9 2904.6 1733.6 1041.6 737.8 563.3 421.3 
264.1 169.2 104.2 47.8 0.0 0.0 
1070.8 1177.0 1299.0 1407.8 1494.1 1561.8 1614.8 1668.6 1716.4 1744.9 1769.4 1819.9 1911.4 2027.5 2160.9 
2332.0 2513.2 2695.0 2894.0 3089.0 3301.3 3610.5 4052.4 4272.0 4173.1 3727.9 2688.3 1576.4 953.4 706.6 
549.3 384.8 244.2 151.3 63.0 0.7 0.0 
1070.8 1159.1 1274.5 1382.0 1480.2 1565.1 1650.0 1717.0 1784.7 1844.4 1892.2 1934.0 1983.7 2061.4 2176.8 
2322.8 2504.5 2724.8 2973.6 3217.8 3418.8 3586.0 3855.3 4317.8 4650.1 4617.6 4069.0 2882.7 1636.7 846.6 
528.1 378.2 221.6 139.3 59.7 4.0 0.0 
1070.8 1144.5 1238.0 1338.9 1439.7 1541.2 1644.0 1746.2 1849.7 1949.9 2048.7 2132.3 2203.3 2260.4 2331.4 
2439.5 2591.5 2775.9 2984.9 3215.1 3434.0 3625.8 3819.5 4151.2 4829.9 5569.0 5942.6 5711.0 4546.7 2776.6 
1370.7 592.5 282.0 146.6 59.0 7.3 0.0 
1070.8 1125.9 1197.5 1285.8 1382.6 1481.5 1584.3 1709.1 1839.8 1975.8 2126.4 2267.0 2393.1 2536.4 2676.4 
2846.9 3049.2 3252.3 3495.1 3699.4 3925.7 4153.9 4371.5 4652.8 5035.0 5708.4 6941.7 7980.7 7902.4 6383.8 
4611.0 2994.2 1561.1 505.6 205.7 36.5 0.0 
1070.8 1113.3 1173.0 1249.9 1337.5 1432.4 1533.9 1646.7 1776.7 1920.0 2064.0 2204.7 2344.6 2497.9 2679.0 
2903.9 3162.7 3455.9 3791.6 4116.1 4401.4 4642.2 4875.1 5107.9 5413.8 5879.5 6732.1 7919.0 8323.7 
7266.1 5541.2 3584.0 1790.0 724.5 245.5 55.1 0.0 
1070.8 1106.0 1154.4 1218.1 1300.4 1382.6 1478.8 1583.7 1702.4 1833.1 1966.5 2094.5 2221.2 2357.9 2529.1 
2733.4 2984.2 3294.0 3641.7 4022.5 4399.4 4744.4 5082.1 5414.4 5754.1 6196.7 6954.3 7955.5 8310.4 
7649.0 6277.6 4100.1 1961.2 768.9 313.8 76.3 0.0 
1070.8 1088.7 1117.9 1158.4 1211.5 1270.5 1336.2 1407.8 1488.8 1575.7 1662.6 1740.2 1804.6 1876.9 1971.8 
2094.5 2249.8 2446.2 2674.4 2921.9 3171.3 3410.8 3659.6 3947.6 4297.2 4835.9 5709.0 6639.8 6542.3 5721.6 
4661.4 2831.6 1110.0 414.7 163.2 39.8 0.0 
1070.8 1082.1 1101.3 1130.5 1167.7 1208.8 1251.3 1291.1 1335.5 1376.0 1412.5 1432.4 1436.4 1432.4 1433.7 
1448.3 1488.8 1555.1 1662.0 1788.7 1941.3 2122.4 2312.1 2547.7 2853.5 3337.8 4127.3 4680.7 4287.2 3615.8 
2905.9 1666.6 664.1 257.4 104.8 27.9 0.0 
1070.8 1066.8 1077.4 1094.7 1113.9 1132.5 1144.5 1147.1 1142.5 1126.5 1096.0 1050.2 993.2 927.5 861.2 
805.4 764.3 739.1 737.8 760.3 806.1 866.5 936.1 1019.7 1143.8 1354.1 1606.9 1628.8 1270.5 974.0 
803.4 526.8 274.0 137.3 67.0 24.5 0.0 
1070.8 1058.9 1053.6 1048.9 1033.7 1011.1 972.6 922.9 871.8 822.0 767.6 726.5 690.7 660.8 636.3 615.7 
597.1 581.8 571.2 563.3 556.0 546.7 536.1 516.8 480.3 435.9 383.5 340.4 303.2 268.0 230.9 193.7 152.6 107.5 64.4 23.9 
0.0 
1070.8 1044.9 1026.4 999.2 962.7 919.5 878.4 838.6 802.8 768.9 740.4 717.9 699.9 680.7 659.5 638.9 
618.3 596.4 574.6 555.3 534.7 511.5 483.7 451.1 418.0 386.1 357.6 327.7 296.6 264.1 228.9 192.4 144.0 94.2 54.4 14.6 
0.0 
1070.8 1035.0 1003.1 962.7 918.9 882.4 855.9 832.6 809.4 789.5 774.3 759.7 737.8 713.2 684.7 656.8 
629.6 604.4 587.2 577.2 562.6 540.7 516.2 494.3 469.1 439.2 408.0 371.5 332.4 292.6 248.1 198.4 149.9 102.8 59.7 11.3 
0.0 
1070.8 1025.0 983.9 936.1 897.7 875.8 864.5 854.5 845.2 834.0 818.0 795.5 764.3 729.1 693.3 658.1 
629.0 605.7 596.4 593.8 583.8 578.5 579.9 567.9 546.7 502.2 465.7 425.9 382.8 337.7 291.9 244.2 179.1 129.4 69.7 3.3 
0.0 
1070.8 1015.1 966.7 918.2 889.7 881.7 883.7 887.7 889.0 878.4 851.9 814.1 768.3 723.8 680.0 643.6 
612.4 592.5 587.2 579.2 569.2 569.2 573.9 555.3 538.7 514.2 481.7 449.2 414.0 368.9 327.1 254.1 200.4 145.3 83.6 0.7 
0.0 
1070.8 1005.8 951.4 907.6 889.0 893.0 906.3 922.9 931.5 918.2 879.7 822.7 759.7 701.3 648.9 611.0 
589.1 577.9 570.6 552.7 532.8 530.8 516.8 508.9 495.6 470.4 444.5 418.0 384.8 351.6 297.9 248.1 190.4 142.0 72.3 0.0 
0.0 
1070.8 1001.8 944.8 904.3 892.3 904.3 928.2 952.7 966.7 949.4 901.6 830.0 747.0 670.8 616.3 594.5 
600.4 602.4 579.9 533.4 503.6 492.3 483.7 477.7 461.8 441.9 421.3 392.8 359.6 325.1 273.3 229.6 174.5 131.4 59.7 0.0 
0.0 
1070.8 995.8 938.8 899.6 893.0 910.3 939.5 968.6 982.6 964.7 910.9 827.3 726.5 638.9 587.2 572.6 
593.1 593.1 534.7 492.3 481.7 472.4 473.0 469.1 454.5 441.2 428.6 406.7 372.9 325.1 272.0 220.9 163.9 107.5 42.5 0.0 
0.0 
1070.8 997.2 941.4 899.6 891.7 908.9 938.8 969.3 986.6 970.0 918.2 832.6 731.1 640.9 585.8 569.9 
591.1 589.8 526.1 486.3 478.4 469.1 470.4 466.4 452.5 440.5 427.9 406.0 370.2 319.1 268.0 218.3 157.9 100.8 40.5 0.0 
0.0 
